Arran Zone 2 LED Floodlight Luminaire (ARRN/)
Product Image | Arran

Arran Zone 2 LED Floodlight Luminaire (ARRN/)

Brand: Chalmit Lighting

The Arran Zone 2 is a compact floodlight delivering uniform photometric distribution and powerful performance of 130,000 maintenance free hours at 25°C

An excellent temperature range of -50°C to +55°C makes the Arran Zone 2 floodlight a global lighting solution providing high output lighting at extreme temperatures. The great versatility allows a variety of mounting options from pendant to stanchion covering a wide range of Industrial installations.

  • Instant on crisp white output.
  • Highly Energy Efficient.
  • Low temperature applications to -50°C.
  • 130,000 maintenance free hours at 25°C.

To find out how the Arran Zone 2 LED Floodlight could work for you, Click the 'MORE OPTIONS' dropdown above and select 'Contact us' link to get in touch or use the 'Where to Buy' link to find your local distributor. Alternatively, continume browsing below for further technical information and downloads.

General

Application

  • Zone 2 and 22
  • Stirrup Mounted

ATEX Classification

Group II Category 3 GD

Construction Material - Main

Painted Aluminum Enclosure

EU RoHS Indicator

Contact Manufacturer

Light Source

LED Array

Material

Aluminum Alloy, Epoxy Powder Finish

Style

Floodlight

Type

Floodlight (Symmetrical)

Dimensions

Depth

136 mm

Height

354 mm

Weight

13 kg

Width

444 mm

Certifications And Compliance

ATEX Classification

Group II Category 3 GD

ATEX File Number

CML 14ATEX4106X

Certified Listed

  • ATEX
  • IEC Ex
  • UK Ex
  • Inmetro
  • EAC (Russian)

Compliance

  • Non-sparking
  • IP66
  • IK10

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Ex nA IIC T* Gc Ex tc IIIC T100°C Dc

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14

Operational

Operating Temperature Range Celcius

-50°C to +55°C