Image of  Curie Industrial LED (CURI)

Curie Industrial LED (CURI)

Brand: Chalmit Lighting

The Curie is a recessed LED luminaire designed for use in solid or modular ceiling types. Widely used in offshore accommodation modules this proven luminaire is now available in LED bringing all the benefits of long life LED technology with replaceable LED strips and driver.

  • Fully maintainable with replaceable LED strips and driver.
  • Highly Energy Efficient.
  • Battery Monitoring and automatic self test.
  • 80,000 maintenance free hours @ 25°C (L70).

Click the 'Contact Us' link above to get in touch with us and discuss how the Curie LED range could work for you.

General

Application

  • Industrial Safe Area
  • Recessed in Ceiling

Battery Type

6V Ni-Cad (4Ah)

Construction Material - Main

Painted Steel Enclosure

Emergency Illumination Time

180 min

Ingress Protection

IP44 (Front only)

Light Distribution

3 hours (emergency models).

Light Source

LED Strips

Material

White polyester painted zinc coated steel body and aluminium frame; Frame colour RAL 9016G; EPDM rubber gasket; Prismatic polycarbonate diffuser; Stainless steel fasteners.

Style

Linear

Type

Linear

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

General Lighting Standards, EN 60598

Hazardous Rating(s)

  • Tamb -20°C to +45°C
  • Tamb -20°C to +40°C (EM)

Operational

Battery Type

6V Ni-Cad (4Ah)

Light Distribution

3 hours (emergency models).

Operating Temperature Range Celcius

-20°C to +45°C