Product Image | Eclipse II LED
Discontinued

Eclipse II Industrial LED Wellglass - Discontinued

Brand: Chalmit Lighting

Replaced by: Eclipse X Industrial LED Baylight (ECXI/)

The Eclipse II Industrial LED is a robust Wellglass High/Midbay luminaire suitable for lumen outputs of up to 16,000 lumens.

The Eclipse II Industrial LED has been designed to make installation quick and simple. The lamp and gear chambers are separated for easy maintenance and require no special cable glands. The luminaire also features a swing barrel nut system. This allows prior installation and wiring of the mounting base without the need to support the body and lamps. This unique design saves on both time and labour costs.

  • Instant on crisp white light output.
  • Highly Energy Efficient.
  • 120,000 maintenance free hours at 25°C.
  • Lower power consumption than HID lamps.
  • Low temperature applications to -40°C.
  • IP66 Ingress Protection.
  • Surge Protection - 4kV line to line, 6 KV line to earth.

Click the 'Contact Us' link above to get in touch with us and discuss how the Eclipse II LED Highbay luminaire could work for you.

General

Application

  • Industrial Safe Area
  • Pendant Flush Mounted

Ingress Protection

  • IP66
  • IK08

Light Source

LED Array

Material

Painted aluminium body with glass globe.

Style

HB/LB/Wellglass

Type

Wellglass

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration
  • EAC (Russian)

Compliance

  • General Lighting Standards, EN 60598
  • IP66
  • IK08

Hazardous Rating(s)

T amb -40° to +55°C

Operational

Operating Temperature Range Celcius

-40°C to +55°C