Product Image | Eclipse X 120deg

Eclipse X Industrial (ECXI)

Brand: Chalmit Lighting

The Eclipse X is designed to minimise installation and maintenance activities whilst increasing photometric and electrical efficiency.The detachable hinge system allows installation and wiring to the mounting and terminal arrangement without the need to support the body, control gear and lamp assembly; enabling the installation process to be completed by a single installer. The Eclipse X can also be easily retro-fit into existing Eclipse II applications with minimal installation time. Next generation energy efficient control gear and LED array provides the Eclipse X with sustainable credentials required of a modern LED fixture. With a range of lumen outputs, mounting options and a copper-free (epoxy painted) aluminium housing the Eclipse X will operate efficiently and effectively in the most arduous of environments. Mounting Options: Ceiling; Stanchion; Wall; Pendant; High Bay; Medium Bay; Low Bay

  • Highly Energy Efficient up to 134 lm/W
  • Instant on crisp white light output
  • Simple retrofit to existing installations
  • New light weight technology
  • Wide ambient applications from -40°C to +55°C
  • L70 greater than 100,000 hours at 55°C

General

Application

Industrial Area Bay Light

Color Temperature

5000 K

Diffuser

Yes

Enclosure Type

Copper free aluminium enclosure, epoxy painted (RAL 7008)

Light Source

LED

Lumen Range

5000 - 28,000 lm

Surge Protection

6kV

Electrical Ratings

Frequency Rating

50/60 Hz

Supply Voltage

120-277V AC

Surge Protection

6kV

Certifications And Compliance

IP Rating

IP66

Operational

Color Temperature

5000 K

Lumen Range

5000 - 28,000 lm