Product Image | Eclipse X 120deg
Product Image | Eclipse X 120deg
play
360 View
play
+3
Product Image | Eclipse X

Eclipse X Zone 2 LED Baylight Luminaire (ECXC/)

Brand: Chalmit Lighting

The Eclipse X Zone 2 is designed to minimise installation and maintenance activities whilst increasing photometric and electrical efficiency.

The detachable hinge system allows installation and wiring to the mounting and terminal arrangement without the need to support the body, control gear and lamp assembly; enabling the installation process to be completed by a single installer. The Eclipse X can also be easily retro-fit into existing Eclipse II applications with minimal installation time. With a range of lumen outputs, mounting options and a copper-free (epoxy painted) aluminium housing the Eclipse X Zone 2 will operate efficiently and effectively in the most arduous of environments.

  • Highly Energy Efficient up to 134 lm/W
  • Instant on crisp white light output
  • Simple retrofit to existing installations
  • New light weight technology
  • Wide ambient applications from -40°C to +55°C
  • L70 greater than 100,000 hours at 55°C

To find out how the Eclipse X Zone 2 LED Baylight could work for you, Click the 'MORE OPTIONS' dropdown above and select 'Contact us' link to get in touch or use the 'Where to Buy' link to find your local distributor. Alternatively, continume browsing below for further technical information and downloads.

General

Application

Zone 2 and 22 Bay Light

Area Classification Zone Rating

Zone 2 areas to EN IEC 60079-0:2018 & to EN IEC 60079-7:2015/A1:2018;Zone 22 areas to EN IEC 60079-0:2018 & EN IEC 60079-31:2014

Color Temperature

5000 K

Diffuser

Yes

Enclosure Type

Copper free aluminium enclosure, epoxy painted (RAL 7008)

Light Source

LED

Lumen Range

5000 - 28,000 lm

Surge Protection

6kV

Electrical Ratings

Frequency Rating

50/60 Hz

Supply Voltage

120-277V AC

Surge Protection

6kV

Certifications And Compliance

Area Classification Zone Rating

Zone 2 areas to EN IEC 60079-0:2018 & to EN IEC 60079-7:2015/A1:2018;Zone 22 areas to EN IEC 60079-0:2018 & EN IEC 60079-31:2014

Certified Listed

  • ATEX
  • IECEx

Hazardous Rating(s)

Ex ec IIC T4/T3 GcEx tb IIIC T135 Db, IP66

IP Rating

IP66

Operational

Color Temperature

5000 K

Lumen Range

5000 - 28,000 lm