Evolution Junior Zone 1 HID Floodlight - Discontinued
Product Image | Evolution Jr Floodlight
Product Image | Evolution Jr Floodlight
Discontinued

Evolution Junior Zone 1 HID Floodlight - Discontinued

Brand: Chalmit Lighting

Replaced by: HDL106N Zone 1 LED Modular Floodlight (HDL106N)

The Evolution Junior Zone 1 HID is an advanced floodlight that combines Ex de protection with a compact but powerful design.

The Evolution concept has no exposed flamepaths making the luminaire effectively maintenance free. Access to both the lamp and terminal chambers is achieved by the unscrewing of a single captive bolt. Constructed from marine grade LM6 aluminium the Evolution Junior Zone 1 HID is a market leading option for compact lighting.

  • Installation in gas groups IIA, IIB and IIC.
  • Easy and quick access for maintenance.
  • Simple, rapid lamp replacement and flamepath inspection.
  • Exceptional photometric efficiency.
  • Available with secondary protective glass for shot blasting applications.

To find out how the Evolution Junior Zone 1 HID Floodlight could work for you, Click the 'MORE OPTIONS' dropdown above and select 'Contact us' link to get in touch or use the 'Where to Buy' link to find your local distributor. Alternatively, continume browsing below for further technical information and downloads.

General

Application

Zone 1, 2 and in Gas Groups IIA, IIB AND IIC

ATEX Classification

Group II Category 2 G

Lamp Type

HPS, Metal Halide or Double Ended Linear Tungsten Halogen

Material

Aluminium alloy LM6 to BS 1490 (AC44100); All fastenings A4 stainless steel; Toughened glass window.

Style

Floodlight

Type

Floodlight

Dimensions

Depth

215 mm

Height

360 mm

Weight

12 kg

Width

331 mm

Certifications And Compliance

ATEX Classification

Group II Category 2 G

Certified Listed

  • ATEX
  • CEPEL
  • TIS

Compliance

  • IP66
  • IP67

Hazardous Rating(s)

Zone 1 & 2

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-14