Evolution X Remote Box Zone 1 LED Floodlight (EVXB/)
Image of  Evolution X Remote Box Zone 1 LED Floodlight (EVXB/)

Evolution X Remote Box Zone 1 LED Floodlight (EVXB/)

Brand: Chalmit Lighting

The next generation in Zone 1 LED luminaires, the Evolution X Remote Gearbox focuses on the user by combining performance and maintenance benefits.

Providing a market leading photometric output up to 40,000 lumens, and offered with a variety of optics to efficiently illuminate any Zone 1 or Zone 21 application, the Evolution X Remote Box Zone 1 LED is a true successor to the traditional high output HID floodlights. With a sealed for life LED enclosure the Evolution X provides significant OpEx savings when compared against traditional multi-bolt access luminaires.

  • Highly Energy Efficient >106lm/W
  • Slimline, sealed for life LED enclosure with no exposed flamepaths
  • Available with asymmetric optic, minimising light pollution
  • Easy access gearbox reduces CAPEX and OPEX
  • 120,000 maintenance free hours at 25°C

Utilising Rapid Connection Gland (RCG) entries between remote gearbox and LED engine allows simple field installation whilst reducing weight mounted at height. The robust LED enclosure is effectively maintenance free and mounting the Evolution X Remote Gearbox in an easily accessible location will provide reduced installation (CAPEX), maintenance and inspection (OPEX) for the lifetime of the fixture.