Image of  HDL106N Zone 1 LED (HDL106N)
Image of  HDL106N Zone 1 LED (HDL106N)
Image of  HDL106N Zone 1 LED (HDL106N)

HDL106N Zone 1 LED (HDL106N)

Brand: Chalmit Lighting

Hadar HDL106N features marine grade aluminium body with a polycarbonate lens. Suitable for use in Zone 1 & 21 applications, the 106N is easy to install, has a low power consumption and weighs only 6Kg. Optional wire guard available for extra protection.

  • Can be used as a single unit - small floodlight or bulkhead or be linked together to replicate a large 250W/400W floodlight.
  • Integrated power supply.
  • Low power consumption.
  • Rugged construction - resistant to vibration.
  • Crane Damper Bracket Available. See data sheet for more details.

The Hadar HDL106N is part of the Hadar range of hazardous area LED floodlights. Click the 'Contact Us' link above to get in touch with us and discuss how the Hadar HDL106N range could work for you.A Crane Damper bracket designed to minimise the vibrations experienced when the HDL106 is installed on mving offshore/ marine cranes is now available. See the datasheet, below, for more details.

Product details

General

Application

  • Zone 1 and 21
  • Stirrup Mounted

ATEX Classification

Group II Category 2 GD

Construction Material - Main

Painted Aluminum LM6 Enclosure

Ingress Protection

  • IP66
  • IK10

Lamp Type

24 x 1W LEDs

Light Source

LED Array

Operating Temperature Range Celcius

-20°C to +50°C (T4) / +59.5 (T3)

Style

Floodlight

Type

Floodlight (Symmetrical)

Certifications And Compliance

Certified Listed

  • ATEX
  • IEC Ex
  • Inmetro

Compliance

  • Increased Safety, Encapsulation
  • IP66
  • IK10

Hazardous Rating(s)

  • Ex e mb IIB T4/3 Gb
  • Ex tb IIIC T103°C Db IP67

Industry Standard(s)

  • EN60079-10-1
  • EN60079-10-2
  • EN60079-14

Resources and downloads