Product Image | HDL106

HDL106NE Emergency Zone 1 LED (HDL106NE)

Brand: Chalmit Lighting

The HDL106NE weighs 9.0Kg per module and can generate as much illumination as a much larger input SON or MBI alternative. It has a low power consumption and features an integrated power supply with a rugged construction that is vibration resistant. Optional wire guard available for extra protection.

  • Can be used as a single unit - small floodlight or bulkhead or be linked together to replicate a large 250W floodlight.
  • Independently photometrically tested.
  • Rugged construction - resistant to vibration.

The Hadar HDL106NE Emergency LED Floodlight is IP66/67 rated and is suitable for use in Zone 1 and 21 applications. Click the 'Contact Us' link above to get in touch with us and discuss how the Hadar HDL106NE range could work for you.

General

Application

Stirrup Mounted

ATEX Classification

Group II Category 2 GD

Battery Type

6V 6Ah Ni-MH (2)

Construction Material - Main

Painted Aluminum LM6 Enclosure

Emergency Illumination Time

90 min

Ingress Protection

  • IP66
  • IK10

Light Source

LED Array

Material

Aluminum Alloy, Epoxy Powder Finish

Style

Floodlight

Type

Floodlight (Symmetrical)

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IEC Ex
  • Inmetro

Compliance

  • Increased Safety, Encapsulation
  • IP66
  • IK10

Industry Standard(s)

  • EN60079-10-1
  • EN 60079-10-2
  • EN60079-14

Operational

Battery Type

6V 6Ah Ni-MH (2)

Operating Temperature Range Celcius

-20°C to +55°C