HDN106NE Emergency Industrial LED Floodlight (HDN106NE)
Product Image | HDL106

HDN106NE Emergency Industrial LED Floodlight (HDN106NE)

Brand: Chalmit Lighting

The HDN106NE allows up to three interlinked modules, providing an effective replacement for conventional high power HID floodlights, up to 250W.

The HDN106NE in comparison to typical floodlights weighs 60% less, consumes 50% less power and is easy to install. It produces a penetrating white light which never degrades even at low temperatures and gives a predicted lamp life of 10+ years. With multiple beam options available, and a wide ambient range, this is a truly universal solution for Industrial emergency applications.

  • Battery back up power provides 3 hours at 50% illumination, 90 minutes at full illumination.
  • Modular construction allows the modules to be supplied interlinkedwith each other to provide greater light output.
  • Can be used as a single unit – small floodlight or bulkhead or linked together to replicate a large 250W/400W floodlight.
  • Can be supplied in multiple configurations of standard or emergency modules.
  • Integrated power supply.
  • Low power consumption.
  • Rugged construction – resistant to vibration.
  • Independently photometrically tested.
  • All units supplied with 2 cable entries. Additional entries available on request.
  • IP66 and IP67 protection.
  • Optional wire guard available for extra protection.
  • Narrow, Medium, Wide and Extra wide beam light output available.

To find out how the HDN106NE Emergency Industrial LED Floodlight could work for you, Click the 'MORE OPTIONS' dropdown above and select 'Contact us' link to get in touch or use the 'Where to Buy' link to find your local distributor. Alternatively, continume browsing below for further technical information and downloads.

General

Application

  • Industrial Safe Area
  • Stirrup Mounted

Battery Type

6V 6Ah Ni-MH (2)

Construction Material - Main

Painted Aluminum LM6 Enclosure

Emergency Illumination Time

90 min

Ingress Protection

  • IP66
  • IK10

Lamp Type

  • 48 x 0.94W LEDs
  • 96 x 0.94W LEDs
  • 144 x 0.94W LEDs

Light Source

LED Array

Style

Floodlight

Type

Floodlight (Symmetrical)

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • General Lighting Standards, EN 60598
  • IP66
  • IK10

Hazardous Rating(s)

Tamb -20°C to +55°C

Operational

Battery Type

6V 6Ah Ni-MH (2)