Image of  Luna Zone 1 LED (HDL106T)

Luna Zone 1 LED (HDL106T)

Brand: Chalmit Lighting

The Luna Floodlight is an easily portable, reliable and highly powerful luminaire that directs a crisp, targeted output (up to 5,600lm) where you need it most. With a robust, marine grade construction, maintenance-friendly design and LED lifespan of over 10 years, the Luna is ideal for temporary lighting applications.

  • ATEX & IECEx Certified for use in Zones 1 and 2 (gas), 21 and 22 (dust)
  • Lightweight (9kg) for easy portability
  • Marine grade construction with impact resistance of IK10, ideal for tough use
  • Dustproof & Waterproof (IP66/67)
  • Independent LED engines provide ultimate reliability and confidence on site
  • Market Leading LED Life of over 150,000 hours at 25°C
  • 50° beam angle for wide area illumination
  • Linkable version available

Available in LV or HV options with a variety of cabling, plug and socket options.

LUNA_FullLogo

General

Application

  • Fuel Tanks
  • Confined Spaces
  • Oil & Gas Applications
  • Chemical Plants
  • Pipeline Maintenance
  • Utilities

Application - For Use On

Zone 1 & 21
Stirrup Mounted

Lamp Type

LED

Light Source

LED Array

Lumens

5,600lm output

Material - Housing

Marine Grade Aluminium

Type

Transportable Floodlight

Dimensions

Depth

423 mm

Height

459 mm

Weight

9 kg

Width

340 mm

Certifications And Compliance

Certification

  • Group II Category 2 GD
  • Zone 1 and 21 areas to EN 60079-10-1 and EN 60079-10-2 with installation to EN 60079-14
  • Ex e mb (Increased Safety, Encapsulation)
  • Ex tb (Dust Protected Enclosure)

Compliance

  • Increased Safety, Encapsulation
  • IP66
  • IK10

Industry Standard(s)

  • ATEX / IECEx
  • IP66
  • IP67

Operational

Lumens

5,600lm output