Image of  Neo X Zone 1 LED Bulkhead Luminaire (NOXB/)
Image of  Neo X Zone 1 LED Bulkhead Luminaire (NOXB/)

Neo X Zone 1 LED Bulkhead Luminaire (NOXB/)

Brand: Chalmit Lighting

The Neo X Zone 1 bulkhead focuses on the needs of the user by combining multiple lumen outputs with long term maintenance benefits.

Providing a market leading range of photometric outputs using our X-series optics to efficiently illuminate any Zone 1/21 application, the Neo X Zone 1 is a true successor to the Nexled and Nevis ranges of bulkhead luminaires. When configured with the optional hot-swappable battery option the NeoX presents significant maintenance and OpEx benefits.

  • Highly Energy Efficient >120lm/W up to 135lm/W
  • Available with asymmetric walkway optic, minimising light pollution
  • Optional hot swap battery for more efficient maintenance
  • 120,000 maintenance free hours at 25° C (100,000 hrs for EM and EMI)
  • Exit sign options
  • Small footprint areas of restricted space

The Neo X is a hazardous area bulkhead for use in Zone 1 and Zone 21 areas. Click the "Contact Us' link above to get in touch with us and discuss how the next generation Neo X Floodlight could work for you!

General

Application

  • Zone 1 & 21
  • Mounting Tapped in Rear of Casting

ATEX Classification

Group II Category 2 GD

Battery Type

3.6V Ni-MH 3.7Ah Cells

Construction Material - Main

Aluminium LM6 Enclosure

Emergency Illumination Time

180 min

Ingress Protection

  • IP66/67
  • IK10

Light Distribution

  • Emergency Duration 180 Minutes
  • 485 Lumen Min Output (See Data Sheet)

Light Source

LED Array

Material

Diffuser: UV Resistant Polycarbonate

Type

Bulkhead

Dimensions

Depth

97 mm

Height

218 mm

Width

348 mm

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IEC Ex
  • UK CA

Compliance

Flameproof, Increased Safety & Dust Protection Enclosure

Hazardous Rating(s)

  • Ex db eb IIB +H2 T5/T6 Gb
  • Ex tb IIIC T76°C Db IP6X

Operational

Battery Type

3.6V Ni-MH 3.7Ah Cells

Light Distribution

  • Emergency Duration 180 Minutes
  • 485 Lumen Min Output (See Data Sheet)