CHL_Protecta_SS_Ind
CHL_Protecta_SS_Ind
Discontinued

Discontinued - Protecta (PRSI - Standard & Emergency)

Brand:

Chalmit Lighting

Protecta (PRSI - Standard & Emergency is discontinued, please see suggested alternate: Protecta X LED Industrial The Protecta Stainless Steel Luminaire is intended for industrial applications where chemical agents are present which could attack GRP bodied luminaires. Protecta has excellent durability as it is constructed using high grade 316S31 stainless steel and a polycarbonate diffuser. Its design also utilised the Protecta's key features providing ease of access to lamps and control gear. This ensures that installation and maintenance will be completed quickly and efficiently.

  • Simple rugged construction.
  • Hinged cover with easily removeable cover clamps.
  • Standard fixing centres.
  • High frequency control gear gives 50/60Hz operation, high power factor correction and regulation of lamp output.
  • Quick release mains terminals.
  • Resistance to voltage fluctuations.
  • Optional battery monitoring and self-testing control gear.
  • A non-emergency copper and iron version is also available. To order substitute/HF with /ES and specify the voltage.

A standard non-emergency and emergency versions are avaIndustrialable in both 18W and 36W lamp options. The Emergency version is also avaIndustrialable complete with 3 hour Ni-Cad battery back-up. Click the 'Contact Us' link above to get in touch with us and discuss how the Protecta Stainless Steel Luminaire range could work for you.

Product details

General

Application
  • Industrial Safe Area
  • Surface Mount
Battery Type
6V Ni-Cad Battery (4 Ah)
Construction Material - Main
Stainless Steel 316L
Emergency Illumination Time
180 min
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP66/67
  • IK10
Lamp Type
T8 Fluorescent
Light Distribution
3 hours.
Light Source
Bi-Pin Fluorescent
Material
Stainless steel body with clear polycarbonate diffuser.
Style
Linear
Type
Linear

Certifications And Compliance

Certified Listed
  • CE Declaration
  • UK CA Declaration
Compliance
  • General Lighting Standards, EN 60598
  • IP66/67
  • IK10
Hazardous Rating(s)
Tamb -20°C to +55°C