Product Image | Protecta III PRSE

Protecta III SS Zone 1 Fluorescent (PRSE)

Brand: Chalmit Lighting

Protecta III Stainless Steel Emergency shares the technical features of the GRP bodied range but provides increased mechanical protection for the toughest of environmental conditions. The durability of the stainless steel Protecta is ensured due to its construction from high grade stainless steel and a polycarbonate diffuser. The product is intended for applications where a risk of mechanical damage or exposure to chemical agents exist.

  • 316 Stainless steel body and clamp bar.
  • Advanced control gear gives 50/60Hz operation, high power correction factor and regulated lamp output that is 20% greater at -20°C.
  • Automatic lamp de-energisation on opening.
  • Resistance to voltage fluctuations.
  • Battery management, monitoring and automatic self test.
  • dc operation.
  • Ability to detect and indicate impending end of emergency lamp life before actual failure.
  • End of life (EOL) protection to IEC 60079-7.

Protecta III Stainless Steel enclosure affords the high degree of ingress protection (IP66) required for use in Zone 1 and Zone 21 hazardous areas. The design provides ease of access to lamps and control gear ensuring that installation and maintenance wIndustriall be completed quickly and efficiently. Click the 'Contact Us' link above to get in touch with us and discuss how the Protecta III Stainless Steel Luminaire range could work for you.

General

Application

  • Zone 1 and 21
  • Surface Mount

ATEX Classification

Group II Category 2 GD

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Construction Material - Main

Stainless Steel 316L

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66/67
  • IK10

Lamp Type

T8 Tubular Fluorescent

Light Distribution

90 minutes to EN60598-2-22.

Light Source

Bi-Pin Fluorescent

Material

Stainless steel body with polycarbonate cover.

Style

Linear

Type

Linear

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IEC Ex
  • Inmetro

Compliance

  • Increased Safety, Encapsulation, Powder Filling
  • IP66/67
  • IK10

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Ex e mb q IIC T4 Gb
  • Ex tb IIIC T85°C Db IP66/67

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14

Operational

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Light Distribution

90 minutes to EN60598-2-22.

Operating Temperature Range Celcius

-25°C to +55°C