Brand: Chalmit Lighting
The Protecta III LED Luminaires added features finds high application in the field of Industrial and Oil & Gas Industry. Click the 'Contact Us' link above to get in touch with us and discuss how the Protecta III LED Luminaires range could work for you.
Application
ATEX Classification
Group II Category 2 GD
Battery Type
6V 4Ah & 7Ah Nickel Cadmium (NiCAD)
Construction Material - Main
GRP (Glass Reinforced Plastic)
Emergency Illumination Time
90 min
Ingress Protection
Lamp Type
LED
Light Source
LED Strips
Material
GRP body with polycarbonate cover.
Operating Temperature Range Celcius
-40°C to +55°C
Style
Linear
Type
Linear
ATEX File Number
Baseefa04ATEX0220
Certified Listed
Compliance
Hazardous Rating(s)
Industry Standard(s)