CHL_Sterling-II_Other
CHL_Sterling-II_Other
Discontinued

Discontinued - Sterling II (SS2N - Standard)

Brand:

Chalmit Lighting

Discontinued. Suggested Alternate: PRXB The Sterling II stainless steel standard is designed to provide high impact strength and resistance to those chemicals which might damage GRP. The range is suitable for T8 tubular fluorescent lamps in the nominal 18/36/58W. sizes. The stainless steel body and polycarbonate diffuser is secured using multiple stainless steel clips ensure excellent corrosion resistance and IP sealing.

  • Marine grade stainless steel body and polycarbonate diffuser.
  • Mains connection terminals fixed to body.
  • Gear tray suspended and fitted with control gear for ease of maintenance.
  • High frequency control gear gives 50/60Hz operation, high power factor correction and regulation of lamp output.
  • ATEX Certified and IECEx Compliant.

The sterling II stainless is a robust, high quality luminaire designed for Zone 2 environments where there is a high risk of mechanical damage. Click the 'Contact Us' link above to get in touch with us and discuss how the Sterling II stainless range could work for you.

Product details

General

Application
  • Zone 2 & 22
  • Surface Mount
ATEX Classification
Group II Category 3 GD
Construction Material - Main
Stainless Steel 316L
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP65
  • IK08
Lamp Type
T8 Tubular Fluorescent
Light Source
Bi-Pin Fluorescent
Material
Marine grade stainless steel body with polycarbonate diffuser and stainless steel retaining clips.
Operating Temperature Range Celcius
-20°C to +45°C
Style
Linear
Type
Linear

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
Compliance
  • Non-sparking
  • IP65
  • IK08
Hazardous Rating(s)
  • Ex nA II T4
  • Ex tD A21 IP6x or Ex tD A22 IP6X T85°C
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14