Product Image | Curie Fluorescent Zone 1

Curie Elite Zone 1 LED (CUEE)

Brand: Chalmit Lighting

The Curie Elite is a recessed luminiare specifically designed for use in solid or modular ceiling types. With an equivalent performance to the fluorescent models, the Curie Elite now provides all the long life benefits associated with LED in a familiar housing.The luminaire is SOLAS B15 approved and suitable for use in offshore accommodation modules for both task and emergency lighting. The range is flexible to allow luminaires to be recessed into either plasterboard and modular (600x600mm & 600x1200mm) ceiling types.

  • Fully maintainable with replaceable LED strips and driver.
  • Resistant to voltage fluctuations.
  • Highly Energy Efficient.

The Curie Elite LED range of Zone 1 is designed for use in OIndustrial & Gas and Marine environments where it provides working, recessible emergency and escape lighting. Click the 'Contact Us' link above to get in touch with us and discuss how the Curie Elite LED range could work for you.

General

Application

  • Zone 1 & 21
  • Recessed in Ceiling

ATEX Classification

Group II Category 2 GD

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Construction Material - Main

Painted Steel Enclosure

Emergency Illumination Time

90 min

Ingress Protection

  • IP65
  • IK08

Lamp Type

T8 Tubular Fluorescent

Light Distribution

90 minutes to EN60598-2-22.

Light Source

LED Strips

Material

White polyester painted zinc coated steel body and aluminium frame; Frame colour RAL 9016G; EPDM rubber gasket; Prismatic polycarbonate diffuser; Stainless steel fasteners.

Style

Linear

Type

Linear

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

ATEX File Number

CML 16ATEX3335X

Certified Listed

  • ATEX
  • IEC Ex
  • UK Ex
  • EAC (Russian)

Compliance

  • Increased Safety, Encapsulation, Powder Filling
  • IP65
  • IK08

Hazardous Rating(s)

  • Ex eb mb op is qb IIC T4 Gb
  • Ex tb IIIC T95°C Db IP65

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14

Operational

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Light Distribution

90 minutes to EN60598-2-22.

Operating Temperature Range Celcius

-20°C to +45°C