Product Image | Nevis LED
Discontinued

Nevis Zone 1 LED - Discontinued

Brand: Chalmit Lighting

Replaced by: Neo X Zone 1 LED (NOXB)

Discontinued - The Nevis LED bulkhead delivers an instant bright white light equivalent to a 70W HPS. Designed for low profile applications, the bulkhead can be mounted on walls, handrails and ceilings making it ideal for walkways or restricted height areas. A side mounted increased safety terminal chamber eliminates the need for barrier glands and allows for flush mounting with easy cable access. Its excellent temperature range of -50°C to +55°C makes it a global lighting solution providing high quality lighting at extreme temperatures.

  • Lower power consumption than HID lamps.
  • Installation to gas groupsIIA and IIB.
  • Low temperature applications to -55°C.
  • 100,000 maintenance free hours at 25°C (L70).
  • Highly Energy Efficient.
  • Compact construction.

Click the 'Contact Us' link above to get in touch with us and discuss how the Nevis LED bulkhead luminaire could work for you.

General

Application

  • Zone 1 & 21
  • Flat Strap Mounted

ATEX Classification

Group II Category 2 GD

Construction Material - Main

Aluminum LM6 Enclosure

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66
  • IK08

Lamp Type

LED

Light Source

LED Array

Material

Aluminium alloy LM6; All fastenings A4 stainless steel; Toughened glass bowl.

Style

Bulkhead

Type

Bulkhead

Dimensions

Depth

200 mm

Height

325 mm

Weight

12.5 kg

Width

445 mm

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IEC Ex
  • EAC (Russian)

Compliance

  • Flameproof, Increased Safety (EM)
  • IP66
  • IK08

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Ex d e IIB T6
  • Ex tD A21 IP66 T80°C

Industry Standard(s)

  • EN 600079-10-1
  • EN 60079-10-2
  • EN 60079-14

Operational

Operating Temperature Range Celcius

-55°C to +55°C