Product Image | Protecta Industrial PRGI
Product Image | Protecta Industrial PRGI
Discontinued

Protecta Zone 2 Fluorescent -Discontinued

Brand: Chalmit Lighting

Discontinued - Suggested alternate: Protecta III LED
The Protecta Category 3 Ex n luminaire combines the strength and integrity of the Category 2 increased safety enclosure with the Category 3 lamp and control gear package used in the Sterling. The range is suitable for T8 tubular fluorescent lamps in the nominal 18W and 36W sizes. A key feature is the Protecta's rugged duribility. This comes from strength of the enclosure combined with toughened mounting points together and the very high degree of ingress protection. The Protecta offers the facility of four cable entries. The standard range has electronic control gear and all emergency versions come complete with 3 hour battery duration.

  • Easy access to suspended control gear tray.
  • High frequency control gear gives 50/60Hz operation, high power factor correction and regulation of lamp output.
  • dc operation (non-emergency only).
  • Vibration tested to comply with Lloyds/ DNV.
  • DTS-01 deluge tested.
  • End of life (EOL) protection to IEC 60079-7.

The Protecta n utilises the proven strength and integrity as the Protecta III but is certified for use in Zone 2, Zone 21 and Zone 22 hazardous areas. The luminaire is recommended for use in areas where high levels of ingress protection is required. Click the 'Contact Us' link above to get in touch with us and discuss how the Protecta n range could work for you.

Product details

General

Application

  • Zone 2 and 22
  • Surface Mount

ATEX Classification

Group II Category 3 GD

Battery Type

6V Ni-Cad Battery (4 Ah)

Construction Material - Main

GRP (Glass Reinforced Plastic)

Emergency Illumination Time

180 min

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66/67
  • IK10

Lamp Type

T8 Tubular Fluorescent

Light Distribution

3 hours.

Light Source

Bi-Pin Fluorescent

Material

GRP body with polycarbonate cover and brass suspension points.

Operating Temperature Range Celcius

-20°C to +50°C

Style

Linear

Type

Linear

Certifications And Compliance

ATEX File Number

Baseefa08ATEX0227

Certified Listed

  • ATEX
  • IEC Ex

Compliance

  • Non-sparking
  • IP66/67
  • IK10

Hazardous Rating(s)

  • Ex nA II T4
  • Ex tD A22 T95°C

IECEx File Number

IECExBAS08.0075

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14