Lomond 1 - DSC_0297
Lomond 1 - DSC_0297
Discontinued

Discontinued - Lomond Fluorescent

Brand:

Chalmit Lighting

Collection name:

Lomond

Discontinued - Suggested alternatives: Lomond LED (LOMD - Standard & Emergency) or Protecta X
The Lomond is a rugged, flameproof T8 fluorescent luminaire. It features an integrated mounting channel for universal installation. The aluminium and glass construction make the Lomond highly resistant to aggressive chemical agents. The luminaire is available in single and twin lamp versions including an eight watt version for over door emergency exit marking.

  • Quick lamp start, flicker free
  • High frequency electronic control gear
  • Cool running improves T-rating
  • Standard support channel allows for multiple fixing centres and options
  • Suitable for high ambient areas
  • Optional Exit Sign Kit for Emergency Escape Route Lighting

To find out how the Lomond could work for you click the 'request a quote button' today!

Product details

General

Application
  • Zone 1 & 21
  • Uni-Strut Surface Mount
ATEX Classification
Group II Category 2 GD
Battery Type
6V Ni-Cad (4Ah)
Construction Material - Main
Aluminum LM6 Enclosure
Emergency Illumination Time
180 min
Environmental Conditions
Ex d (flameproof), Ex dm (flameproof encapsulation) emergency version
Ingress Protection
  • IP66/67
  • IK08
Light Source
Bi-Pin Fluorescent
Material - Housing
Aluminium alloy LM6 to BS 1490 (AC44100)
Mounting Position
Ceiling, Wall & Pole Mounting Options (see datasheet for more details)
Type
Linear

Certifications And Compliance

ATEX File Number
SIRA05ATEX1299X
Certified Listed
ATEX
Compliance
  • Flameproof, Encapsulation
  • IP66/67
  • IK08
Hazardous Rating(s)
  • Ex d IIC T6 (8W & 18W)
  • Ex d IIB T5 (36W & 58W)
Industry Standard(s)
  • EN 600079-10-1
  • EN 60079-10-2
  • EN 60079-14
IP Rating
  • IP66
  • IP67
  • IP68