Protecta X Luminaire View 2
Protecta X Luminaire View 2
Protecta X LED Luminaire View 1

Protecta X Industrial LED (PRXI)

Brand: Chalmit Lighting

The next generation in LED linear luminaires, the Protecta X’s revolutionary design puts LED at the centre to provide the performance of a 4ft linear in a lightweight and slimline package. Offering a robust enclosure, excellent IP and a variety of features to make installation and maintenance effortless, the Protecta X is ideal for industrial environments.

  • Highly Energy Efficient more than 135lm/W
  • Screwless mains terminals
  • Multiple beam distributions available
  • Front access cover for easy termination
  • More than 90,000 maintenance free hours at 60°C
  • Externally accessible battery stick for ease of maintenance

Head to www.xseriesled.com to find out more

Product details

General

Application

  • Industrial Safe Area
  • Surface Mount

Battery Type

6V 4Ah Nickel Metal Hydride (NiMH)

Color Rendering Index (CRI)

>80 CRI

Color Temperature

5000 K

Construction Material - Main

Marine Grade Aluminum

Emergency Illumination Time

90 min

Ingress Protection

IP66/67 to EN 60529

Light Source

LED Array

Material - Body

Marine grade aluminium

Material - Housing

  • Driver enclosure with epoxy powder finish (RAL 9005)
  • Polycarbonate diffuser

Mounting Type

  • Ceiling
  • Rail
  • Suspended
  • Pole
  • Wall

Series

X Series

Type

Linear

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • General Lighting Standards, EN 60598
  • IP66
  • IK10

Hazardous Rating(s)

  • Tamb -40°C to +60°C
  • Tamb -25°C to +60°C (EM)