Image of  Nexled III Industrial LED (NL3I)

Nexled III Industrial LED (NL3I)

Brand: Chalmit Lighting

The NexLED III is the latest update to our popular NexLED range. With increased energy efficiency and efficacy, the NexLED III delivers improved colour rendering and instant bright white light for low profile applications. The NexLED III bulkhead can be mounted on walls, handrails and ceilings making it ideal for walkways or restricted height areas. The emergency option provides emergency battery backup to ensure continued operation in the event of a power outage.

  • Operational in conditions up to 50°C ambient
  • Crisp, white 4000K LED output and 5000K option available
  • System life> 100,000 hrs at 25°C
  • Provides over 100 Lm/W efficiency

General

Application

  • Industrial
  • Mounting holes in rear of casting

Battery Type

4.8V NiMH

Construction Material - Main

Painted Aluminum LM6 Enclosure

Emergency Illumination Time

180 min

Ingress Protection

  • IP66/67
  • IK09

Lamp Type

  • 1/2/3 LED Arrays
  • White

Light Distribution

3 hours (emergency models).

Light Source

LED Array

Material

LM6 aluminium, RAL 9005 black matt fine textured epoxy paint finish with toughened glass and industrial silicone gasket

Operating Temperature

-40 °C to +50 °C

Type

Bulkhead

Dimensions

Depth

92 mm

Height

193 mm

Width

300 mm

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • General Lighting Standards, EN 60598
  • IP66/67
  • IK08

Hazardous Rating(s)

  • T amb -40° to +50°C
  • Tamb -20°C to +50°C

Operational

Battery Type

4.8V NiMH

Light Distribution

3 hours (emergency models).

Operating Temperature

-40 °C to +50 °C