MY LISTS
CHALMIT LIGHTING
CHL_Protecta III Zone2

Protecta III Zone 2 LED (PR3C)

Brand: Chalmit Lighting

The Protecta III LED Zone 2/22 offers the same performance, reliability and strength as our renowned Protecta range. The Protecta III LED Linear delivers to the industry unparalleled performance and photometrics bringing forward all the recognised benefits of the Protecta range; a proven robust enclosure, excellent IP and low maintenance features.
Expected useful life to 70% of the initial lumens (L70) is a market leading 120,000 hours at 25°C. With fully replaceable LED strips and driver we deliver a unique product with effective long term maintenance capability.
Suitable for use where harsh industrial environments are potentially explosive and across a broad range of industries including: Petrochemical and onshore oil and gas, food and beverage production locations and power generation sites.

  • Highly Energy efficient
  • Full length easy access diffuser clamp.
  • Quick release and screwless main terminals
  • dc operation.
  • DTS-01 deluge tested.

Click the 'Contact Us' link above to get in touch with us and discuss how the Protecta III Zone 2 range could work for you.

General

Application

  • Zone 2 & 22
  • Surface Mount

ATEX Classification

Group II Category 3 GD

Battery Type

6V Ni-Cad Battery (4 Ah)

Construction Material - Main

GRP (Glass Reinforced Plastic)

Emergency Illumination Time

180 min

Ingress Protection

  • IP66/67
  • IK10

Light Source

LED Strips

Material - Body

GRP body with polycarbonate cover. 2 x M8 moulded-in stainless steel bushes located on the rear of the body

Type

Linear

Certifications And Compliance

ATEX Classification

Group II Category 3 GD

Certified Listed

  • ATEX
  • IEC Ex
  • UKCA

Compliance

  • Increased Safety
  • IP66/67
  • IK10

Hazardous Rating(s)

  • Ex ec IIC T4 Gc
  • Ex tc IIIC T75°C Dc

IP Rating

  • IP66
  • IP67

Operational

Battery Type

6V Ni-Cad Battery (4 Ah)