Protecta III Zone 1 Fluorescent Non-Emergency Linear (PRGE/)
Product Image | Protecta III Exe Standard

Protecta III Zone 1 Fluorescent Non-Emergency Linear (PRGE/)

Brand: Chalmit Lighting

The Protecta III Zone 1 Fluorescent Non-emergency is a proven fluorescent luminaire. Rugged construction and advanced control gear ensure minimum maintenance.

The Protecta III Zone 1 Fluorescent's rugged, corrosion resistant construction coupled with IP66/IP67 rating and an advanced high frequency ballast ensure minimum product maintenance is required. When access is required the Protecta III Zone 1 Fluorescent features an easy access clamp bar and automatic lamp de-energisation.

  • Simple rugged construction.
  • Advanced control gear gives 50/60Hz operation, high power correction factor and regulated lamp output that is 20% greater at -20°C than competitors.
  • Resistant to voltage fluctuations.
  • dc operation.
  • Quick release mains terminals.
  • DTS-01 deluge tested.
  • Vibration tested to comply with Lloyds/DNV.
  • End of life (EOL) protection to IEC 60079-7.

To find out how the Protecta III Zone 1 Fluorescent Non-Emergency Linear could work for you, Click the 'MORE OPTIONS' dropdown above and select 'Contact us' link to get in touch or use the 'Where to Buy' link to find your local distributor. Alternatively, continume browsing below for further technical information and downloads.

General

Application

  • Zone 1 & 21
  • Surface Mount

ATEX Classification

Group II Category 2 GD

Ingress Protection

  • IP66/67
  • IK10

Material - Body

GRP body with polycarbonate cover and brass suspension points

Type

Linear

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IEC Ex
  • Inmetro
  • EAC (Russian)

Compliance

  • Increased Safety, Encapsulation, Powder Filling
  • IP66/67
  • IK10

Hazardous Rating(s)

  • Ex e mb q IIC T4 Gb
  • Ex tb IIIC T85°C Db IP66/67

IP Rating

  • IP66
  • IP67