Product Image | Acclaim Fluorescent Zone 1

Acclaim Zone 1 Fluorescent (ACLE)

Brand: Chalmit Lighting

Acclaim Recessible Luminaire is designed for use in offshore accommodation areas and control rooms where it provides recessible and escape lighting. Manufactured from zinc coated sheet steel the luminaire is suitable for installation in fire resistant ceilings up to solas B15 rating. The mounting and cover details are flexible to allow luminaires to be recessed into a variety of ceiling types.

  • Automatic lamp de-energisation on opening.
  • Battery management, monitoring and automatic self test.
  • Resistant to voltage fluctuations.
  • Local switching arrangement as standard.
  • Ingress protection to IP65.
  • Emergency inhibition and power off re-start.
  • End of life (EOL) protection to IEC 60079-7.

The Acclaim range fluorescent luminaires is certified for use in Zone 1 and Zone 21 hazardous areas. Click the 'Contact Us' link above to get in touch with us and discuss how the Acclaim Recessible Luminaire range could work for you.

General

Application

  • Zone 1 and 21
  • Recessed in Ceiling

ATEX Classification

Group II Category 2 GD

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Construction Material - Main

Painted Steel Body Enclosure

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP64
  • IK08

Lamp Type

T8 Tubular Fluorescent

Light Distribution

90 minutes to EN60598-2-22.

Light Source

Bi-Pin Fluorescent

Material

White polyester painted zintec body and frame; Frame colour RAL 9010; Clear polycarbonate diffuser.

Style

Linear

Type

Linear

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

ATEX

Compliance

  • IP65
  • Increased Safety, Encapsulation
  • IK08

CSA File Number

1358946

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • EEx eqm II T4
  • II 2D T95°C

Industry Standard(s)

  • EN60079-10-1
  • EN60079-10-2
  • EN60079-14

IP Rating

IP65

Operational

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Light Distribution

90 minutes to EN60598-2-22.

Operating Temperature Range Celcius

-20°C to +45°C