Image of  Solas Zone 1 LED (SOLD)
Image of  Solas Zone 1 LED (SOLD)

Solas Zone 1 LED (SOLD)

Brand: Chalmit Lighting

SOLAS is a new generation of LED luminaire. Using ultra bright LEDs, it produces a whiter more focused light that an equivalent 70W HPS lamp. Available with a self contained battery, it can also be used for backup emergency lighting.

  • Ex e terminal chamber.
  • No re-lamping required -over 60,000 hours continuous operation.
  • Low ambient temperatures.
  • Non-maintained or Maintained modes.
  • Output of over 4000 lumens comparable with 70W HPS floodlight.
  • Emergency Inhibition.

Click the 'Contact Us' link above to get in touch with us and discuss how the Solas range could work for you.

Product details

General

Application

  • Zone 1 and 21
  • Stirrup Mounted

ATEX Classification

Group II Category 2 GD

Battery Type

7.2V 7Ah Ni-Cad (3)

Construction Material - Main

Aluminum LM6 Enclosure

Emergency Illumination Time

90 min

Lamp Type

34 X High Power Leds

Light Distribution

90 minutes (100% output) (standard).

Light Source

LED Array

Material

Aluminum Alloy, LM6

Operating Temperature Range Celcius

-55°C to +55°C

Style

Floodlight

Type

Floodlight (Symmetrical)

Certifications And Compliance

Certified Listed

  • ATEX
  • IEC Ex
  • Inmetro
  • EAC (Russian)

Compliance

  • Flameproof, Increased Safety (EM)
  • IP66/67
  • IK10

Hazardous Rating(s)

  • Ex db eb IIB T5 Gb
  • Ex tb IIIC T100°C Db IP6X

Industry Standard(s)

  • EN 60079-10
  • EN 60079-14