Brand: Chalmit Lighting
Catalog ID: NE2N/121/LE
Click the 'Contact Us' link above to get in touch with us and discuss how the Nexxus II LED bulkhead luminaire could work for you.
Application
ATEX Classification
Group II Category 3 GD
Catalog Number
NE2N/121/LE
Color Temperature
4100 K
Construction Material - Main
Painted Aluminum LM6 Enclosure
Enclosure Type
Painted Aluminium Body With Glass Globe Silicone Rubber Gasket
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
IP66/67 to EN60529
Lamp Holder Type
E27
Lamp Type
GLS
Light Output
1220 lm
Light Source
LED Array
Lumens
1220
Material
LM6 aluminium; RAL-9005 black matt fine textured epoxy paint finish with toughened glass and sIndustrialicone gasket.
Mounting Type
Surface Mounted
Operating Temperature Range Celcius
-45°C to +55°C
Product Category
IEC Zone 2
Reflector Type
Wide Beam High Purity Anodised Aluminium
Style
Bulkhead
Temperature Rating Gas
T6
Termination Type
3 core 6mm² max conductors
Type
Bulkhead
Windage
0.066
Dimensions
295 in x 187.75 in x 193 in
Gross Weight with Packaging
6 kg
Height
193 in
Hub Size
1 x M20 cable entries
Length
295 in
Weight
5.7 kg
Width
187.75 in
Wattage
19 W
Certified Listed
Compliance
Hazardous Rating(s)
Industry Standard(s)