Image of  Evolution X Zone 1 LED (EVXB)

Evolution X Zone 1 LED (EVXB)

Brand: Chalmit Lighting

The next generation in Zone 1 LED luminaires, the Evolution X floodlight focuses on the need of the user by combining high powered performance with long term maintenance benefits. Providing a market leading photometric output up to 40,000 lumens, and offered with a variety of optics to efficiently illuminate any Zone 1 / 21 application, the Evolution X is a true successor to the traditional high output HID floodlights.

  • Slimline, sealed for life LED enclosure with no exposed flamepaths
  • Easy access gearbox with captive screws
  • Optional remote gearbox with flying lead for ease of maintenance and installation

The Evolution X is a hazardous area floodlight for use in Zone 1 and Zone 21 areas. Click the 'Contact Us' link above to get in touch with us and discuss how the next generation Evolution X Floodlight could work for you!

General

Application

  • Zone 1 & 21
  • Stirrup Mounted

ATEX Classification

Group II Category 2 GD

Construction Material - Main

Aluminum LM6 Enclosure

Ingress Protection

  • IP66/67
  • IK10

Light Source

LED Array

Material

Diffuser: Clear Toughened Glass

Type

Floodlight (Symmetrical)

Dimensions

Depth

279 mm

Height

599 mm

Width

422 mm

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IEC Ex
  • UK Ex
  • Inmetro
  • EAC

Compliance

Flameproof, Increased Safety (EM)

Hazardous Rating(s)

  • Ex db eb IIB +H2 T* Gb
  • Ex tb IIIC T**°C Db IP6X