Image of  Evolution X Pendant Zone 1 LED Floodlight (EVXB/)
Image of  Evolution X Pendant Zone 1 LED Floodlight (EVXB/)
Image of  Evolution X Pendant Zone 1 LED Floodlight (EVXB/)
Image of  Evolution X Pendant Zone 1 LED Floodlight (EVXB/)
Image of  Evolution X Pendant Zone 1 LED Floodlight (EVXB/)

Evolution X Pendant Zone 1 LED Floodlight (EVXB/)

Brand: Chalmit Lighting

The next generation in Zone 1 LED luminaires, the Evolution X Pendant Zone 1 LED focuses on the user by combining performance and maintenance benefits.

Providing a market leading photometric output up to 40,000 lumens, and offered with a variety of optics to efficiently illuminate any Zone 1 or Zone 21 application, the Evolution X Pendant Zone 1 LED is a true successor to the traditional high output HID floodlights. With a sealed for life LED enclosure the Evolution X provides significant OpEx savings when compared against traditional multi-bolt access luminaires.

  • Slimline, sealed for life LED enclosure with no exposed flamepaths
  • Easy access gearbox with captive screws
  • Optional remote gearbox with flying lead for ease of maintenance and installation

The Evolution X is a hazardous area Pendant for use in Zone 1 and Zone 21 areas. Click the "Contact Us" link above to get in touch with us and discuss how the next generation Evolution X Pendant could work for you!

Dimensions

Depth

122 mm

Height

515 mm

Width

480 mm