Protecta III Emergency Zone 1 Fluorescent Linear (PRGE/)
Product Image | Protecta III EM Fluorescent

Protecta III Emergency Zone 1 Fluorescent Linear (PRGE/)

Brand: Chalmit Lighting

The Protecta III Zone 1 Fluorescent Emergency is a proven fluorescent luminaire. Rugged construction and advanced control gear ensure minimum maintenance.

The Protecta III Zone 1 Fluorescent's rugged, corrosion resistant construction coupled with IP66/IP67 rating and an advanced high frequency ballast ensure minimum product maintenance is required. When access is required the Protecta III Zone 1 Fluorescent features an easy access clamp bar and automatic lamp de-energisation. The emergency version also features intelligent battery and lamp management technology. The luminaire is capable of self commissioning and routine self-testing to ensure safe and dependable emergency operation.

  • Ability to detect and indicate impending end of emergency lamp life before actual failure.
  • Battery management, monitoring and automatic self test.
  • Emergency inhibition and mains power off re-start.
  • Automatic lamp de-energisation on opening.
  • DTS-01 deluge tested.
  • Vibration tested to comply with Lloyds/DNV.
  • End of life (EOL) protection to IEC 60079-7.

The Protecta III Ex e emergency luminaire is a technologically advanced and high quality fluorescent suitable for use in Zone 1 and Zone 21 hazardous areas. Click the ‘request a quote’ button to speak to one of our Specialists about how the Protecta III Emergency Luminaire range could work for you.

General

Application

  • Zone 1 & 21
  • Surface Mount

ATEX Classification

Group II Category 2 GD

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Construction Material - Main

GRP (Glass Reinforced Plastic)

Emergency Illumination Time

90 min

Ingress Protection

  • IP66/67
  • IK10

Light Source

Bi-Pin Fluorescent

Material - Body

GRP body with polycarbonate cover and brass suspension points

Mounting Position

Pole, Hook Type, Ceiling, Eyelet & Flush Mounting Available (Please see datasheet for more details)

Operating Temperature

-20°C to +55 °C

Type

Linear

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

ATEX File Number

Baseefa04ATEX0220

Certified Listed

  • ATEX
  • IEC Ex
  • Inmetro
  • EAC (Russian)

Compliance

  • Increased Safety, Encapsulation, Powder Filling
  • IP66/67
  • IK10

Hazardous Rating(s)

  • Ex e mb q IIC T4 Gb
  • Ex tb IIIC T85°C Db IP66/67

IP Rating

  • IP66
  • IP67

Operational

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Operating Temperature

-20°C to +55 °C

Configuration

Mounting Position

Pole, Hook Type, Ceiling, Eyelet & Flush Mounting Available (Please see datasheet for more details)