Protecta III Zone 1 LED Retrofit Geartray (PRRE/)
Product Image | Protecta Geartray

Protecta III Zone 1 LED Retrofit Geartray (PRRE/)

Brand: Chalmit Lighting

The Protecta III Zone 1 retorfit delivers to the Industry unparalleled performance and photometric's bringing forward all the benefits of the Protecta range.

Complete with LED strips, electronic control gear and all interconnecting wires the Protecta III Zone 1 Retrofit Geartray can be easily installed into an existing Protecta III GRP enclosure in a matter of minutes. This solution provides a significant OpEX saving against the cost of complete removal and re-installation of a new lighting fixture. The robust Protecta enclosure is not compromised during the retro-fit process and all existing cabling and glanding can remain in place.

  • Highly Energy efficient.
  • Full length easy access diffuser clamp.
  • Screwless mains terminals.
  • DTS-01 deluge tested.
  • Retrofit geartray available.

The Protecta III LED Luminaires added features finds high application in the field of Industrial and Oil & Gas Industry. Click the 'Contact Us' link above to get in touch with us and discuss how the Protecta III LED Luminaires range could work for you.

General

Application

Zone 1 and 21

ATEX Classification

Group II Category 2 GD

Battery Type

Internal 6V Ni-Cad (Emergency only)

EU RoHS Indicator

Light Distribution

90 mins (30% output).

Material

N/A

Style

Linear

Type

Linear

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IEC
  • INMETRO
  • EAC

Compliance

  • IP66
  • IP67

EU RoHS Indicator

Hazardous Rating(s)

Zone 1 & 21

Industry Standard(s)

  • EN 60079-10
  • IEC 50281-3
  • EN 60079-14
  • IEC 50281-1-2

Operational

Battery Type

Internal 6V Ni-Cad (Emergency only)

Light Distribution

90 mins (30% output).

Operating Temperature Range Celcius

-40°C to +55°C