Protecta IV Zone 1 LED Retrofit Geartray (PRRB/)
Image of  Protecta IV Zone 1 LED Retrofit Geartray (PRRB/)
*Representative image
Image of  Protecta IV Zone 1 LED Retrofit Geartray (PRRB/)
play
Product Video | Protecta Retrofit
Image of  Protecta IV Zone 1 LED Retrofit Geartray (PRRB/)
+1
Image of  Protecta IV Zone 1 LED Retrofit Geartray (PRRB/)

Protecta IV Zone 1 LED Retrofit Geartray (PRRB/)

Brand: Chalmit Lighting

The Protecta IV LED Geartray is a unique solution to utilise the very latest LED technology in existing Zone 1 Protecta III installations.

Complete with LED strips, electronic control gear and all interconnecting wires the Geartray can be easily retro-fitted into an existing Protecta III GRP installation in a matter of minutes. This solution provides a significant OPEX saving against the cost of complete removal and re-installation of a new lighting fixture. The robust Protecta enclosure is not compromised during the retro-fit process and all existing cabling and glanding can remain in place.

  • Highly Energy Efficient >149 lm/W
  • Battery management and automatic self test
  • Front access cover with screwless mains terminals for easy termination
  • >90,000 maintenance free hours at 60°C
  • Multiple beam distributions available
  • lighter weight

To find out how the Protecta IV Zone 1 LED Retrofit Geartray could work for you, Click the 'MORE OPTIONS' dropdown above and select 'Contact us' link to get in touch or use the 'Where to Buy' link to find your local distributor. Alternatively, continume browsing below for further technical information and downloads.

General

Application

Zone 1 & 21 Linear

ATEX Classification

Group II Category 2 GD

Color Rendering Index (CRI)

>80 CRI

Color Temperature

5000 K

Construction Material - Main

Galvanized Steel

Lumen Range

2,600 - 7,100 lm

Electrical Ratings

Lumens Per Watt

>149 Lum/Watt

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IEC Ex
  • UK Ex
  • Inmetro

Hazardous Rating(s)

Ex db eb (Flameproof, Increased Safety)

Operational

Color Rendering Index (CRI)

>80 CRI

Color Temperature

5000 K

Lumen Range

2,600 - 7,100 lm