Protecta IV Zone 1 LED Linear Luminaire (PR4B/)
Image of  Protecta IV Zone 1 LED Linear Luminaire (PR4B/)
*Representative image
Image of  Protecta IV Zone 1 LED Linear Luminaire (PR4B/)
play
Product Video | Protecta Retrofit
Image of  Protecta IV Zone 1 LED Linear Luminaire (PR4B/)
+2
Image of  Protecta IV Zone 1 LED Linear Luminaire (PR4B/)

Protecta IV Zone 1 LED Linear Luminaire (PR4B/)

Brand: Chalmit Lighting

The Protecta IV delivers next generation LED efficiency and photometric performance whilst maintaining the benefits of our tried and trusted enclosure.

Delivering up to 149 lumens per watt the Protecta IV is now at the forefront of energy efficiency expected of a modern Zone 1 LED lighting fixture. With expected useful life to 70% of the initial lumens (L70) an impressive >200,000 hours at 25°C, coupled with a system life of >125,000 hours at 25°C the Protecta IV truly delivers an effective long term solution for Zone 1 lighting requirements.

  • Highly Energy Efficient >149 lm/W
  • Battery management and automatic self test
  • Front access cover with screwless mains terminals for easy termination
  • >90,000 maintenance free hours at 60°C
  • Multiple beam distributions available
  • Lighter weight

To find out how the Protecta IV Zone 1 LED Linear could work for you, Click the 'MORE OPTIONS' dropdown above and select 'Contact us' link to get in touch or use the 'Where to Buy' link to find your local distributor. Alternatively, continume browsing below for further technical information and downloads.

General

Application

Zone 1 & 21 Linear

ATEX Classification

Group II Category 2 GD

Color Rendering Index (CRI)

>80 CRI

Color Temperature

5000 K

Construction Material - Main

GRP body with polycarbonate cover

Ingress Protection

  • IP66/67
  • IK10

Lumen Range

2,600 - 7,100 lm

Mounting Type

  • Ceiling
  • Suspended
  • Pole
  • Wall

Electrical Ratings

Lumens Per Watt

>149 Lum/Watt

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

Certified Listed

  • ATEX
  • IEC Ex
  • UK Ex
  • Inmetro

Hazardous Rating(s)

  • Ex db eb (Flameproof, Increased Safety)
  • Ex tb (Dust Protected Enclosure)

Operational

Color Rendering Index (CRI)

>80 CRI

Color Temperature

5000 K

Lumen Range

2,600 - 7,100 lm