Solas Industrial LED Floodlight Luminaire (SOLI/)
Product Image | Solas
Product Image | Solas

Solas Industrial LED Floodlight Luminaire (SOLI/)

Brand: Chalmit Lighting

The Unique characteristics of the Solas Industrial offers a versatile luminaire with 100% output in Emergency mode.

Utilising ultra bright LED’s the Solas Industrial produces a more focused white light well suited to illuminating safety critical areas in an emergency situation. A manually operated remote inhibition facility is available on all emergency versions. With a self contained battery, it can be used for backup emergency lighting in maintained or non-maintained modes.

  • No re-lamping required - over 60,000 hours continuous operation.
  • Low ambient temperatures.
  • Non-maintained or Maintained modes.
  • Comparable with 70W HPS floodlight.
  • Emergency inhibition.
  • Highly Energy Efficient.

Click the 'Contact Us' link above to get in touch with us and discuss how the Industrial Solas LED Floodlight range could work for you.

General

Application

  • Industrial Safe Area
  • Stirrup Mounted

Battery Type

7.2V 7Ah Ni-Cad (3)

Construction Material - Main

Painted Aluminum LM6 Enclosure

Emergency Illumination Time

90 min

Lamp Type

34 X High Power Leds

Light Distribution

90 minutes (100% output) (standard).

Light Source

LED Array

Material

Aluminum Alloy, LM6

Style

Floodlight

Type

Floodlight (Symmetrical)

Dimensions

Depth

343 mm

Height

445 mm

Width

445 mm

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration
  • EAC (Russian)

Compliance

  • General Lighting Standards, EN 60598
  • IP66
  • IK10

Hazardous Rating(s)

  • Tamb -55°C to +55°C
  • Tamb -20°C to 45°C (EM)

Operational

Battery Type

7.2V 7Ah Ni-Cad (3)

Light Distribution

90 minutes (100% output) (standard).

Operating Temperature Range Celcius

-55°C to +55°C