GAI-TRONICS
Image of 60021 Loudspeaker Cable - 60021
Image of 60021 Loudspeaker Cable - 60021

Loudspeaker Cable - 60021

Marca: GAI-Tronics

ID del Catálogo: 60021

Cable for Loudspeakers for Page/Party®, ADVANCE / SmartSeries™, Centra Page/Party® Systems, Nova Systems and Elemec plus™ Systems. Two-conductor, one twisted pair 18 AWG. Minimum bending radius for basic cable is 1.5 in. (38.1 mm). Construction: VC/nylon insulation and PVC jacket, rated 600 V, 90°C type TC.

PAGA Cabling

Detalles del producto

General

Application

  • Loudspeakers for Page/Party
  • Loudspeakers for ADVANCE SmartSeries
  • Loudspeakers for Centra Page/Party Systems
  • Loudspeakers for NOVA PA/GA
  • Loudspeakers for Elemec Systems

Catalog Number

60021

Recursos y descargas

Especificaciones