NEMA 4X VoIP Rugged Handset Telephone, Model 354-710 Series (Keypad), Armored Cord, Orange
Marca: GAI-Tronics
ID del Catálogo: 354-710ORAC
GAI-TRONICS’ VoIP NEMA 4X Rugged Handset Keypad Telephones are designed to provide direct, point-to-point communications between personnel via an existing Internet Protocol LAN. These telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using Power-over-Ethernet (PoE) or an alternative, external power source. The 354-700 series VoIP Handset Telephone offers standard telephone functionality with active dial tone when the handset is removed from its cradle. This rugged telephone is weatherproof rated as NEMA 4X and will withstand a direct spray wash-down or severe weather conditions. The engineered plastic enclosure, conformal-coated printed circuit board, keypad protective boot, and stainless steel panel and hardware provide the maximum resistance to corrosion.
Non-metallic, Corrosion-proof Enclosure
NEMA 4X Weather Rating
SIP Compatible
Power Over Ethernet or Alternative 24/48 V dc Supply
Brushed Stainless Steel Front Panel with Push-button Volume Control
Four Programmable Inputs and Two Contact Closure Outputs