Image of T50-C11I-S-S T50-C11I-S-S T50 Intermediate Trolley

T50-C11I-S-S T50 Intermediate Trolley

Brand: Gleason Reel

Catalog ID: T50-C11I-S-S

T50 Intermediate Trolley

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

General

Accessories

  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig

Application

For Round Cable Or Hose

Cable Type

Round

Catalog Number

T50-C11I-S-S

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Stainless Steel

Series

T50 Series

Type

Intermediate Trolley

Dimensions

Length - Clip

2.75

Conductor Related

Cable Type

Round

Cable/Hose O.D. Range

0.31 - 0.59