
Brand: Gleason Reel
Catalog ID: T50-C31E-S
Accessories
Application
For Round Cable Or Hose
Cable Type
Round
Catalog Number
T50-C31E-S
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Stainless Steel
Series
T50 Series
Type
End Clip
Length - Clip
2.75
Cable Type
Round
Cable/Hose O.D. Range
0.31 - 0.59