
Brand: Gleason Reel
Catalog ID: T50-F03-2302I-Z-S
Accessories
Application
For Flat Cable
Cable Type
Flat
Catalog Number
T50-F03-2302I-Z-S
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
T50 Series
Type
Intermediate Trolley
Diameter - Saddle
3.12
Overall Length
7.88
Width - Saddle
3.94
Width - Window
2.62 in
Cable Type
Flat
Max Cable thickness
2.31