
Brand: Gleason Reel
Catalog ID: T50-F03-2305I-S-S
Accessories
Application
For Flat Cable
Cable Type
Flat
Catalog Number
T50-F03-2305I-S-S
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Stainless Steel
Series
T50 Series
Type
Intermediate Trolley
Diameter - Saddle
3.12
Overall Length
7.88
Width - Saddle
6.31
Width - Window
5 in
Cable Type
Flat
Max Cable thickness
2.31