
Brand: Gleason Reel
Catalog ID: T50-F04-2305E-Z
Accessories
Application
For Flat Cable
Cable Type
Flat
Catalog Number
T50-F04-2305E-Z
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
T50 Series
Type
End Clip
Diameter - Saddle
4.94
Width - Saddle
6.31
Width - Window
5 in
Cable Type
Flat
Max Cable thickness
2.38