Image of T50-HB-S T50-HB-S T50 HANGER BRKT ASSEMBLY 316SS

T50-HB-S T50 HANGER BRKT ASSEMBLY 316SS

Brand: Gleason Reel

Catalog ID: T50-HB-S

T50 HANGER BRKT ASSEMBLY 316SS

  • Stainless Steel
  • Support curved or straight rail sections

General

Application

Support curved or straight rail sections

Catalog Number

T50-HB-S

Material - Hardware

Stainless Steel

Series

T50 Series

Type

Bracket

Dimensions

Dimension - Height inch

3

Overall Length

3.4

Overall Width

3