Image of T50-HB-Z T50-HB-Z T50 HANGING BRKT-STD 1.25 RAIL

T50-HB-Z T50 HANGING BRKT-STD 1.25 RAIL

Brand: Gleason Reel

Catalog ID: T50-HB-Z

T50 HANGING BRKT-STD 1.25 RAIL

  • Zinc Plated Steel
  • Support curved or straight rail sections

General

Application

Support curved or straight rail sections

Catalog Number

T50-HB-Z

Material - Hardware

Zinc Plated Steel

Series

T50 Series

Type

Bracket

Dimensions

Dimension - Height inch

3

Overall Length

3.4

Overall Width

3