
Brand: Gleason Reel
Catalog ID: T50-M06-0602E-Z
Accessories
Application
For Round Or Flat Cable
Cable Type
Flat
Catalog Number
T50-M06-0602E-Z
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
T50 Series
Type
End Clip
Width - Window
2.62 in
Cable Type
Flat