Image of T50-TR-05 T50-TR-05 T50 RAIL 1.25 SQ 14GA 5.0 FT

T50-TR-05 T50 RAIL 1.25 SQ 14GA 5.0 FT

Brand: Gleason Reel

Catalog ID: T50-TR-05

T50 RAIL 1.25 SQ 14GA 5.0 FT

High strength steel with an oil finish

General

Catalog Number

T50-TR-05

Series

T50 Series

Type

Rail

Dimensions

Length

5 in

Overall Length

60

Weight

6.6 lb