Image of T50-TR-10 T50-TR-10 T50 RAIL 1.25 SQ 14GA 10.0 FT

T50-TR-10 T50 RAIL 1.25 SQ 14GA 10.0 FT

Brand: Gleason Reel

Catalog ID: T50-TR-10

T50 RAIL 1.25 SQ 14GA 10.0 FT

High strength steel with an oil finish

General

Catalog Number

T50-TR-10

Series

T50 Series

Type

Rail

Dimensions

Length

10 in

Overall Length

120

Weight

13.2 lb