text.skipToContent text.skipToNavigation

What is the 'Easy Access' Enclosure Range?

The Exe Easy Access Stainless Steel Enclosure range is designed to increase productivity. Its radical sloped face design and cut away sides for easier installation and maintenance than ever before.

What are the benefits of the EA Range?

The EA Range combines the quality you’d expect from a Hawke International Enclosure with unparalleled installation and inspection speeds. With up to 55% greater aperture than any competitor equivalent, the EA provides more hand access than any Enclosure System of a similar size. Its cut away sides also allow you to see exactly what you’ve installed without walls getting in the way, so you can launch your project as quickly and efficiently as possible.

What types of applications can the EA range be used in?

The EA is suitable for a variety of applications including Oil and Gas, Pharmaceuticals, Renewable Energy, Agriculture and more. Get in touch with our Enclosures Specialist, Steve Parkin, to find out how the EA Range could benefit your project.

What testing has the EA range undergone to ensure quality, safety and reliability?

Designed to protect lives and assets in the world’s most arduous environments, the EA range has been created with increased safety in mind. The range has undergone rigorous in-house and third party testing to comply with various Increased Safety Standards including: the IEC/IEN 60079-0, IEC/EN 60079-7, IEC/EN 60079-31 and IP66. All Easy Access Enclosures are globally certified for use in Zones 1, 2, 21 and 22 by ATEX, IECEx, EAC and INMETRO, to provide you with peace of mind when operating in harsh and hazardous environments.

Where else can the EA range offer?

Alongside the ultimate construction for easy installation and inspection, users of the Easy Access range can also benefit from a variety of other features: -

- Corrosion Resistance: The stainless steel Enclosure's innovative sloped lid design allows corrosion causing contaminants to naturally spill off.

- Easy Retrofit: All 9 sizes follow industry sizes, so you can easily switch out or retrofit your current Enclosure for our EA range.

- Drop Hazard Reduction: The removable hinged lid with added retaining pins prevents the lid from being dropped from height and damaged.

- Better Tool Access: The EA's turned out sealing face means that a spanner can be brought into the enclosure parallel with gland locknuts allowing for easier installation.

Our EA range installed on the Buncefield Aviation Fuel Storage Depot

 

Want to find out more?


Get in touch with our product specialist Steve Parkin by emailing sparkin@ehawke.com

GET IN TOUCH


Discover the range on our website


DISCOVER MORE


Download the catalogue dedicated to all things "Easy Access".

DOWNLOAD NOW

YOU MAY ALSO LIKE

Guest Blog Alert!


JACOB GmbH tell us how the VDD.400 drilling rig is revolutionising operations in the North Sea.


 

Read more

By Steffen Hammon

Know more about Fibre in Ex environments?

Learn how Fibre technology are
safer than ever in Ex environments.




 

Read more

By Olivia Serrage

ToughMate and FireMate


All you need to know about the brand new Connectors and Glands developed with the TFL.


 

Read more

By Matt Ogden

MEET THE EDITOR

Olivia Serrage

Marketing Specialist

Liv joined the team at the start of 2017 and is a valuable asset to the Hubbell Harsh and Hazardous team. Her passion for blogging originates from her student years as she graduated from Oxford University with a degree in English Literature and Language. You'll often find Liv jet setting around the globe as she loves to travel.

Are you following us?