Enclosures
Mini Catalogues
Discover Our New Enclosures Mini Brochures
Hawke International have been manufacturing Enclosures for over 30 years. Designed for Harsh and Hazardous environments such as Oil and Gas, Offshore Wind and Petrochemical applications, our extensive range of Enclosures are available in a range of size and materials including Stainless Steel and Glass Reinforced Plastic (GRP). Download your free mini catalogues today and discover the full range.

The PL Range
The ultimate in Glass Reinforced Plastic construction, the PL range has been designed to provide outstanding protection in Harsh & Hazardous environments. With an impressive impact strength of up to 20Nm; and exceptional resistance to corrosive atmospheres, the PL range offers a versatile and cost-effective solution for Exe environments.
The S-Series Range
Our toughest Enclosure Range, the S Series has been designed for use in the world’s most severe environments. With unmatched chemical corrosion protection and dust and water ingress protection the S Range is perfect for use in Zones 1, 2, 21 and 22.