Meet the PL5 Exe GRP Enclosure Range

 

Reduce costs and installation time with our most economical Enclosure range. Explore how the ATEX & IECEx certified PL5 range offers unparalleled strength for some of the world’s most demanding environments.

 

 

Superior Glass Reinforced Plastic Construction

Designed to withstand impact of up to 7Nm, the PL5 ranges’ lightweight construction also offers an exceptional degree of resistance to corrosive atmospheres.

Dropped Lid Design

Increased hand access makes wiring and inspection of terminations easier and quicker than traditional square, rectangular or octagonal enclosures. PL511 and PL514 Enclosures only.

Corrosion Resistant Lid Fixing Screws with Retaining Feature

Prevents the loss of screws during assembly and maintenance, reducing delays in installation or the need to replace the screws during the products lifetime.

Earth Continuity Plate

Available in Zintec or Brass

External Mounting Feet

Eliminates the need to remove the lid when mounting the enclosure on the wall.

Adhesive Foil Certification Label

Cost effective option compared to traditional Stainless Steel labels which require holes and fixings.

 

Superior Glass Reinforced Plastic Construction

Designed to withstand impact of up to 7Nm, the PL5 ranges’ lightweight construction also offers an exceptional degree of resistance to corrosive atmospheres.

Corrosion Resistant Lid Fixing Screws with Retaining Feature

Prevents the loss of screws during assembly and maintenance, reducing delays in installation or the need to replace the screws during the products lifetime.

External Mounting Feet

Eliminates the need to remove the lid when mounting the enclosure on the wall.

Dropped Lid Design

Increased hand access makes wiring and inspection of terminations easier and quicker than traditional square, rectangular or octagonal enclosures. PL511 and PL514 Enclosures only.

Earth Continuity Plate

Available in Zintec or Brass

Adhesive Foil Certification Label

Cost effective option compared to traditional Stainless Steel labels which require holes and fixings.

 

 

Product Spotlight : PL514 Enclosure


The “bigger brother” of our popular PL511 Enclosure the, new, PL514 Glass Reinforced Plastic Enclosure offers everything our customers love about the PL511 in a bigger size for more terminals and gland entries. Discover more about the PL514 Enclosure by watching our video, below.


 

 

Explore the PL5 Enclosure Range


The Hawke PL5 range offers a comprehensive set of Enclosures in a range of sizes to accommodate a wide range of customer requirements. With “ease of installation” at the core of their design, PL5 Enclosures are ideal for: Zone 1, Oil & Gas, Renewables, Petrochemical and many more harsh and hazardous applications.

Unsure of which Enclosure to select for your application? Why not take a closer look, below or use our free BoxHUBB tool to build your enclosure today!

 

PL511

  • Dropped lid design for easier installation
  • Lightweight GRP design
  • Wide Operating Temperature Range

Visit Product Page

PL514

  • Same design as PL511 with a larger footprint for increased terminals and gland entries
  • An extra 30mm in height and 21mm in depth
  • Innovative dropped lid design for easy installation

Visit Product Page

PL513

  • Glass Reinforced Plastic Construction with Impact Resistance up to 7Nm
  • “Ease of installation” concept at the heart of the design
  • External mounting feet for easy installation

Visit Product Page

PL520

  • Same design as PL513 with a larger footprint for increased terminals and gland entries
  • Glass Reinforced Plastic Construction with Impact Resistance up to 7Nm
  • External mounting feet for easy installation

Visit Product Page