HUBBELL
YCAK361A4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCAK361A4N YCAK361A4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

YCAK361A4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAK361A4N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus.

  • Aluminum Compression Lug
  • 4-Hole, 1/2" Stud, 1-3/4" Spacing

General

Catalog Number

YCAK361A4N

Die Index

469

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810016848

UPC 14 Digit GTIN

00781810016848

Dimensions

Dimension - B Length inch

3.32 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

206 mm

Dimension - Length Overall inch

7.65 in

Dimension - Pad Width inch

3.00 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Str Size

477 kcmil (18-1 STR)

Conductor - AL Str Size

500 kcmil (37,61 STR)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

4 Hole NEMA

Logistics

Carton Quantity

8

Minimum Pack Quantity

3

Pallet Quantity

288